
Electrical component, Run capacitor
123B9231
Capacitor 20µF
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Capacitor 20µF |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | 103713 RUN CAP 20MF/450VR.312UL METACLP2 |
Product Type | Run capacitor |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.165 Kilogram |
Net weight | 0.16 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.375 Liter |
EAN/UPC | 5715162722374 |