Electrical component, Relay
123B9193
CJT.REG.ECC2 REL.4145 (QLZ 7.1A) +NTC15
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Description | CJT.REG.ECC2 REL.4145 (QLZ 7.1A) +NTC15 |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | CJT.REG.ECC2 REL.4145 (QLZ 7.1A) +NTC15 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.04 Kilogram |
Net weight | 0.035 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.01 Liter |
EAN | 5715162721704 |