Electrical component, Relay
123B9185
RELAY QL2-8.00
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | RELAY QL2-8.00 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | RELAY QL2-8.00 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.03 Kilogram |