
Electrical component, Relay
123B9180
RELAY QL2-3.3 B3
123B9180
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Yes without exemptions |
| Contains batteries | No |
| Description | RELAY QL2-3.3 B3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | Electrical component |
| In scope of WEEE | No |
| InspectionText | RELAY QL2-3.3 B3 |
Characteristic | Value |
|---|---|
| Material Description | 103803 RELAY QL2-3.3 B3 (012) |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46 Gram |
| Net weight | 31 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Cubic decimeter |
| EAN/UPC | 5702424671020 |