
Electrical component, Relay
123B9113
Relay PTC + Con. Board K100 DD
123B9113
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Relay PTC + Con. Board K100 DD |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | RELAY PTC + CON. BOARD K100 DD |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Gram |
| Net weight | 35 Gram |
| Volume | 0.103 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424671532 |
| Proposition 65 | Cancer and Reproductive Harm |