Mounting, Mounting kit
120Z0969
Mounting Kit for earth screws H-series
120Z0969
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Mounting Kit for earth screws H-series |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
| Material Description | Mounting Kit for earth screws H-series |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Mounting kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.6 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5715162966853 |