
Connector, Mounting element
119-3642
Zinc Hitch Pin Clip (5/16"-3/8")
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | Date: 04.08.11,Rev. "00" |
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | Zinc Hitch Pin Clip (5/16"-3/8") |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Mounting |
Characteristic | Value |
---|---|
Material Description | Zinc Hitch Pin Clip (5/16"-3/8") |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Mounting element |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.001 Kilogram |