
Electrical component, Run Capacitor
119-3266
RUN CAPACITOR 15mfd
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | RUN CAPACITOR 15mfd |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | RUN CAPACITOR 15mfd |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.25 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.25 Kilogram |