
Electrical component, Capacitor
118U5199
Relay electrical
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Relay electrical |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | FH2511Z _ F1KIT Capacitor and relay |
Product Type | Capacitor |
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.619 Kilogram |
Net weight | 0.53 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.343 Liter |
EAN/UPC | 5702428577502 |