
Electrical component, Motor Protector
117U8006
motor protector assy, (T1118)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | motor protector assy, (T1118) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | motor protector assy, (T1118) |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Motor Protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.036 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.035 Kilogram |