
Electrical component, Relay
117U7009
RELAY ASSY.EX - DROP-OUT NOM. 1.60A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | RELAY ASSY.EX - DROP-OUT NOM. 1.60A |
DG Indicator Profile | Not relevant for dangerous goods |
Dropout [A] [Min] | 1.40 A |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | relay wLS PU 2 A - 6,3mm |
Motor protector | HST |
Packing quantity | 1 |
Pickup [A] [Max] | 2.00 A |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.034 Kilogram |
Net weight | 0.032 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.054 Liter |