Electrical component, Start capacitor
117U5084
START CAPACITOR 125µF, 220V - 117U5018
Product specifications
Characteristic | Value |
|---|---|
| (0) | |
| Approval | CQC |
| Brand technique | Reciprocating accessories |
| Capacity of capacitor A | 125.000 µF |
| Connection size [in] | 1/4 in |
| Connection size [mm] | 6 mm |
| CoolselectorFilter | Not available in Coolselector |
Characteristic | Value |
|---|---|
| Description | START CAPACITOR 125µF, 220V - 117U5018 |
| Family | Electrical component |
| Material Description | START CAPACITOR 125 mfd |
| Product group | Reciprocating accessories |
| Product line | Light Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kg |
| Net weight | 0.012 Kg |
Characteristic | Value |
|---|---|
| Volume | 0.31 Liter |