Electrical component, Start capacitor
117U5068
START CAPACITOR 280µF,125V bleedresistor
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Approval | CQC |
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 280.000 µF |
Capacity of capacitor B | 280.0 uF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | START CAPACITOR 280µF,125V bleedresistor |
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | START CAPACITOR 280 MF 125V |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
REACH Candidate List substances | No |
Voltage of capacitor B [V] | 125.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.201 Kilogram |
Net weight | 0.201 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428877206 |
Proposition 65 | Cancer and Reproductive Harm |