
Electrical component, Motor Protector
117U3311
MOTOR PROTECTOR - TI-4TM805KDBZZ-53
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | MOTOR PROTECTOR - TI-4TM805KDBZZ-53 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | MOTOR PROTECTOR |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Motor Protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424616649 |