
Electrical component, Terminal box cover
117U1027
Cover assembly
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
CoolselectorFilter | Active models |
Description | Cover assembly |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | Cover with terminal board |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Characteristic | Value |
---|---|
Net weight | 1 Kilogram |