
Electrical component, Terminal box cover
117U0391
COVER LARGE TF,NF,FF - US
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | COVER LARGE TF,NF,FF - US |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | DÆKSEL, STORT 115V |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.045 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.045 Kilogram |