
Electrical component, Start capacitor
117-7801
SC starter kit (550mm)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | SC starter kit (550mm) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | SC starter kit (550mm) |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.681 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.68 Kilogram |