Electrical component, Run Capacitor
117-7138
RUN CAPACITOR - "20UF;330V;6.3MM;UL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Reciprocating accessories |
Capacity of capacitor A | 20.000 µF |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | RUN CAPACITOR - "20UF;330V;6.3MM;UL |
DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
---|---|
Family | Electrical component |
Material Description | RUN CAPACITOR - "20UF;330V;6.3MM;UL |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Run Capacitor |
UL evaluated | Yes |
Voltage of capacitor A [V] | 330.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.031 Kilogram |
Net weight | 0.031 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.115 Liter |