
Electrical component, Electrical box
117-7038
SC-STARTING DEVICE Deleted
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Basic Data Text Template | |
Brand technique | Reciprocating accessories |
CoolselectorFilter | Active models |
Description | SC-STARTING DEVICE Deleted |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | Starting Device |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Electrical box |
UL evaluated | Yes |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.8 Kilogram |
Net weight | 0.96 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.749 Liter |