
Electrical component, Relay
117-7011
SC-STARTING DEVICE Deleted
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Approval | VDE |
Brand technique | Reciprocating accessories |
CoolselectorFilter | Active models |
Description | SC-STARTING DEVICE Deleted |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | SC-RELAY,replaced by 117-7025 |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
Voltage [V] [Max] | 240 V |
Voltage [V] [Min] | 220 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.155 Kilogram |
Net weight | 0.155 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.148 Liter |