
Frequency converter, CDS203
116F2002
CDS203-3.0kW Coldplate version 200-240V 1 ph industrial pack
116F2002
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | CDS203-3.0kW Coldplate version 200-240V 1 ph industrial pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Family | Frequency converter |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | CDS203-22P3K0-1FC21/200-240V/1/INDUST |
| Model number | CDS203-22P3K0-1FC21 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Kilogram |
| Net weight | 2.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.306 Liter |
| EAN/UPC | 5715162723852 |