Danfoss logo
 CDS203 - ColdPlate Single Phase

Frequency converter, CDS203

116F2001

CDS203-1.5kW Coldplate version 200-240V 1 ph industrial pack

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCDS203-1.5kW Coldplate version 200-240V 1 ph industrial pack
EEE category5 small equipment (any external dimension < 50 cm)
FamilyFrequency converter
In scope of WEEEYes
Characteristic
Value
Material DescriptionCDS203-22P1K5-1FC11/200-240V/1/INDUST
Model numberCDS203-22P1K5-1FC11
Product TypeCDS203
Product groupReciprocating accessories
Product lineCommercial Compressors
Product nameFrequency converter

General specifications

Characteristic
Value
Gross weight2.6 Kilogram
Net weight2.4 Kilogram
Characteristic
Value
EAN/UPC5715162723562