Danfoss logo
 CDS203 - Heatsink Single Phase

Frequency converter, CDS203

116F1009

CDS203-1.5kW Heatsink version 200-240V 1 ph industrial pack

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCDS203-1.5kW Heatsink version 200-240V 1 ph industrial pack
EEE category5 small equipment (any external dimension < 50 cm)
FamilyFrequency converter
In scope of WEEEYes
Material DescriptionCDS203-22P1K5-1FH121/200-240V/1/INDUST
Characteristic
Value
Model numberCDS203-22P1K5-1FH121
Packing formatIndustrial pack
Packing quantity72
Product TypeCDS203
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameFrequency converter

General specifications

Characteristic
Value
Gross weight3.7 Kilogram
Net weight3.4 Kilogram
Characteristic
Value
Volume1305.6 Liter