Danfoss logo
 CDS203 - Heatsink 3 Phase

Frequency converter, CDS203

116F1005

CDS203-5.5kW Heatsink version 380-480V 3 ph industrial pack

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCDS203-5.5kW Heatsink version 380-480V 3 ph industrial pack
EEE category5 small equipment (any external dimension < 50 cm)
FamilyFrequency converter
In scope of WEEEYes
Characteristic
Value
Material DescriptionCDS203-24P5K5-3FH31/380-480V/3/INDUST
Model numberCDS203-24P5K5-3FH31
Product TypeCDS203
Product groupReciprocating accessories
Product lineCommercial Compressors
Product nameFrequency converter

General specifications

Characteristic
Value
Gross weight4.1 Kilogram
Net weight3.74 Kilogram
Characteristic
Value
Volume1305.6 Liter
EAN/UPC5715162724729