Danfoss logo
 CDS203 - Heatsink Single Phase

Frequency converter, CDS203

116F1003

CDS203-3.0kW Heatsink version 200-240V 1 ph industrial pack

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCDS203-3.0kW Heatsink version 200-240V 1 ph industrial pack
EEE category5 small equipment (any external dimension < 50 cm)
FamilyFrequency converter
In scope of WEEEYes
Characteristic
Value
Material DescriptionCDS203-22P3K0-1FH31/200-240V/1/INDUST
Model numberCDS203-22P3K0-1FH31
Product TypeCDS203
Product groupReciprocating accessories
Product lineCommercial Compressors
Product nameFrequency converter

General specifications

Characteristic
Value
Gross weight3.7 Kilogram
Net weight3.4 Kilogram
Characteristic
Value
EAN/UPC5715162722428