Electronic component, Temperature sensor
105N9617
Temperatur sensor for BD350GH 1500mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Temperatur sensor for BD350GH 1500mm |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | Temperatur sensor for BD350GH 1500mm |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Temperature sensor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.017 Kilogram |
Net weight | 0.016 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.003 Liter |
EAN | 5702424680220 |