Electronic component, Temperature sensor
105N9615
Temperatur sensor 1 m I-Pack
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Temperatur sensor 1 m I-Pack |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Temperatur sensor 1 m I-Pack |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Temperature sensor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.057 Kilogram |
Net weight | 0.013 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.062 Liter |
EAN | 5702424680244 |