Electronic component, Electronic controller
105N9531
AC Plug for BD-Multi (Kabel m.Stecker)
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | AC Plug for BD-Multi (Kabel m.Stecker) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | AC Plug for BD-Multi (Kabel m.Stecker) |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.087 Kilogram |
Net weight | 0.035 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.131 Liter |
EAN | 5702424680329 |