Electronic component, Electronic controller
105N4630
SLV GP Industry pack.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | SLV GP Industry pack. |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | SLV GP Industry pack. |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.448 Kilogram |
Net weight | 1.448 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.553 Liter |