Electronic component, Electronic controller
105N4600
SLV-electronic GP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | SLV-electronic GP |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | SLV GP Industry pack. |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.448 Kilogram |
Net weight | 1.448 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.553 Liter |
EAN | 5702424680411 |