
Electrical component, Relay
104N4325
Starting Relay TL/SC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | Starting Relay TL/SC |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Material Description | Starting Relay TL/SC |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.031 Kilogram |
Net weight | 0.031 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.115 Liter |