
Electrical component, Terminal box cover
103N9112SK
COVER NL/TL 115V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | COVER NL/TL 115V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | COVER NL/TL 115V |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Terminal box cover |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.036 Kilogram |
Net weight | 0.036 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.22 Liter |