
Electrical component, Cable
103N9105
cord relief 103N1007 x 125pcs
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | cord relief 103N1007 x 125pcs |
DG Indicator Profile | Other Dangerous Goods |
Family | Electrical component |
Material Description | cord relief 103N1007 x 125pcs |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.85 Kilogram |
Net weight | 0.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.125 Liter |