
Electrical component, Cable
103N9102
CORD RELIEF TL,NL,FR - 80 X 103N1007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | CORD RELIEF TL,NL,FR - 80 X 103N1007 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
Characteristic | Value |
---|---|
Material Description | cord relief 103N1007 x 80pcs |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.058 Kilogram |
Net weight | 0.048 Kilogram |
Characteristic | Value |
---|---|
Volume | 2 Liter |