Connector, Adaptor
103N0460
CONNECTOR - S-4.8 S
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | CONNECTOR - S-4.8 S |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Connector |
In scope of WEEE and contain batteries | No |
Material Description | CONNECTOR - S-4.8 S |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Connector |
Product Type | Adaptor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.004 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.004 Kilogram |