
Electrical component, Relay
103N0060
ePTC STARTER X 220V 25ohm type S-V 4,8mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 25.00 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 25.00 Ohm |
Brand technique | Reciprocating accessories |
Connection size [in] | 3/16 in |
Connection size [mm] | 5 mm |
Contain batteries | No |
CoolselectorFilter | Active models |
Description | ePTC STARTER X 220V 25ohm type S-V 4,8mm |
DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
---|---|
Family | Electrical component |
Material Description | EPTC.X-230V- 25 - SIDEACC.-TYPE V-4.8MM |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
Voltage [V] | 230 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.04 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.04 Kilogram |