Electronic component, Electronic controller
101N0810
compressor module 24V SP
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | compressor module 24V SP |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | compressor module 24V SP |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.25 Kilogram |
Net weight | 0.25 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.731 Liter |
EAN | 5715162718605 |