
Electronic component, Electronic controller
101N0800
BD350GH COMPRESSOR 12V FOR COO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
CoolselectorFilter | Active models |
Description | BD350GH COMPRESSOR 12V FOR COO |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
Characteristic | Value |
---|---|
Material Description | compressor module 12V SP |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Net weight | 0.26 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.731 Liter |