
Electronic component, Electronic controller
101N0731
STARTING DEVICE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
Material Description | BD250GH 48V Industrial Pack |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.232 Kilogram |
Net weight | 0.232 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.546 Liter |