Electronic component, Electronic controller
101N0720
ELECTRONIC BD350GH 48V
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | ELECTRONIC BD350GH 48V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | BD350GH 48V Single Pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Net weight | 0.239 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.831 Cubic decimeter |