Electronic component, Electronic controller
101N0601
ELECTRONIC BD350GH 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | ELECTRONIC BD350GH 24V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | ELECTRONIC BD350GH 24V |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.26 Kilogram |
Net weight | 0.26 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.731 Liter |