
Electronic component, Electronic controller
101N0320
STARTING DEVICE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | STARTING DEVICE |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
Material Description | BD Elektronik AEO |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.136 Kilogram |
Net weight | 0.136 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.55 Liter |
Proposition 65 | Cancer and Reproductive Harm |