
Electronic component, Electronic controller
101N0215
ELEKTR. 12/24V-101N0220 MULTIPACK(EMV)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for light commercial refrigeration compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | ELEKTR. 12/24V-101N0220 MULTIPACK(EMV) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
Material Description | ELEKTR. 12/24V-101N0220 MULTIPACK(EMV) |
Characteristic | Value |
---|---|
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.374 Kilogram |
Net weight | 0.31 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424681395 |