
Reciprocating compressor, NXH260NG
125F3459
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240V/1/50-60
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220-240V/1/50-60 |
DG Indicator Profile | Not relevant for dangerous goods |
Description | NXH260NG |
Family | X |
Material Description | NXH260NG; HCB; 220-240V 50/60Hz I Pack |
Model number | NXH260NG |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 52 |
Product Type | NXH260 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor X |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Swept volume [cm3] | 26.00 cm³ |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19.24 Kilogram |
Net weight | 19 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.215 Liter |