Reciprocating compressor, NXK260NA
125B3410
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | NXK260NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | X |
In scope of WEEE and contain batteries | No |
Material Description | NXK260NA; HCB; 220-240V 50Hz Single Pack |
Model number | NXK260NA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor X |
Product Type | NXK260 |
Refrigerants | R290 |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20.28 Kilogram |
Net weight | 20 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |