
Reciprocating compressor, MX21FBa
123G0010
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Contain batteries | No |
Description | MX21FBa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | X |
Material Description | MX21FBa spec; 220-240V 50Hz ~1; Singl Pa |
Model number | MX21FBa |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor X |
Product Type | MX21 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 16.3 Kilogram |
Net weight | 16 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |
Proposition 65 | Cancer and Reproductive Harm |