Reciprocating compressor, GX21TB
123G0003
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GX21TB |
DG Indicator Profile | Not relevant for dangerous goods |
Family | X |
In scope of WEEE and contain batteries | No |
Material Description | GX21TB spec; 220-240V 50Hz ~1; Singl Pac |
Model number | GX21TB |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor X |
Product Type | GX21 |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17.3 Kilogram |
Net weight | 17 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |