Reciprocating compressor, DX21TBa
123F6019
Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | MBPHBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | DX21TBa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | X |
In scope of WEEE and contain batteries | No |
Material Description | DX21TBa; 220-240V 50Hz; I Pack |
Model number | DX21TBa |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Light Commercial Compressors |
Product name | Reciprocating compressor X |
Product Type | DX21 |
Refrigerants | R454CR455AR452AR404AR448AR449A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17.6 Kilogram |
Net weight | 17.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |
EAN | 5715162726891 |