Reciprocating compressor, GX23TF
123F1620
Refrigerants: R134a, Segment usage: Refrigeration MT
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | GX23TF |
DG Indicator Profile | Not relevant for dangerous goods |
Family | X |
In scope of WEEE and contain batteries | No |
Material Description | GX23TF; 208-230V 60Hz; IP |
Model number | GX23TF |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 68 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor X |
Product Type | GX23 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
General specifications
Characteristic | Value |
---|---|
Gross weight | 16.6 Kilogram |
Net weight | 16.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 17.4 Liter |