Reciprocating compressor, NVS50FSC+N206FR-B04 frequency; 115-127V
125F3928
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115-240/1/50/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Inverter |
Compressor power supply [V] | 115-240/1/50/60 |
Description | NVS50FSC |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 25 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 8.20 mm |
Discharge connection height [mm] | 63 mm |
Discharge connection material | Cu-plated steel |
DLLP | 1615 |
Family | V |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 130 mm |
High value of nominal voltage at 50Hz [V] | 115 V |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 50Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 100 V |
Low value of nominal voltage at 60Hz [V] | 100 V |
Low value of voltage range at 50Hz [V] | 90 V |
Low value of voltage range at 60Hz [V] | 90 V |
Characteristic | Value |
---|---|
Material Description | NVT50FSC+N206FR-B04 frequency; 115-127V |
Model number | NVS50FSC+N206FR-B04 frequency; 115-127V |
Oil type | POE |
Packing format | Industrial pack |
Phase | 1 |
Process connection angle [°] | 30 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.20 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor V |
Product Type | NVT50 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage | Refrigeration LTRefrigeration MT |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 8.20 mm |
Suction connection height [mm] | 58 mm |
Suction connection material | Cu-plated steel |
Technology | Reciprocating |
Total height [mm] | 135 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.75 Kilogram |
Net weight | 6.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.6 Liter |